??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25150.0352 Rubber Endstop Buffer
HELP_VARIABLE
Company
Halder
Description
EH 25150. - Rubber Endstop Buffers, cylindric / with female thread
Bill of material
25150.0352 Rubber Endstop Buffer
BESTNR
Ref. No.
25150.0352
MAT
Material
Steel
AUS
Version
with female thread
D1
±1.5
50 mm
L1
±1.5
30 mm
D2
Thread
M10
S
2.0 mm
T
min.
7.0 mm
FED
Spring rate ~
327 N / mm
BESTA
Load capacity max.
2453 N
FW
Spring range ~
7.50 mm
G
Weight
100.00 g
Embedded user actions